??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-1/4 Inch
Part No.
136137
Description
WSTU-GT-104
A
1-5/8 Inch
B
4-7/8 Inch
C
0.516 / 0.546 Inch
D
2-1/2 Inch
E
3-1/16 Inch
Screw Diameter
3/4 Inch
G
1/2 Inch
H
5/8 Inch
J
2-1/2 Inch
K
1-7/16 Inch
L
2-19/64 Inch
M
3.480 / 3.510 Inch
N
4-1/8 Inch
R
9/16 Inch
S
1-1/16 Inch
T
1-5/8 Inch
Z
1-3/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.